| Description |
This register is used to define drive working modalities.
|
Bit #
|
Name
|
Description
|
Default Value
|
|
0
|
Reserved
|
Reserved
|
--
|
|
1
|
Reserved
|
Reserved
|
--
|
|
2
|
Reserved
|
Reserved
|
--
|
|
3
|
Reserved
|
Reserved
|
--
|
|
4
|
Reserved
|
Reserved
|
--
|
|
5
|
Reserved
|
Reserved
|
--
|
|
6
|
Reserved
|
Reserved
|
0
|
|
7
|
Encoder1_Rotation_Direction
|
1 = The encoder #1 counting is reversed
0 = The encoder #1 counting is not reversed
|
0
|
|
8
|
Reserved
|
Reserved
|
--
|
|
9
|
Motor R,L detection
|
1 = The motor R,L parameters are automatically detected
0 = The motor R,L parameters are defined by objects
|
1
|
|
10
|
Enable I2T protection
|
1 = I2T protection enabled
0 = I2T protection disabled
|
0
|
|
11
|
Continuous motor Open Phase Check
|
1 = Continuous motor Open Phase Check enabled
0 = Continuous motor Open Phase Check disabled
|
0
|
|
12
|
Reserved
|
Reserved
|
--
|
|
13
|
Motor Stall detection
|
1 = Motor Stall detection enabled
0 = Motor Stall detection disabled
|
0
|
|
14
|
Reserved
|
Reserved
|
--
|
|
15
|
Reserved
|
Reserved
|
--
|
Bit Explanation:
Encoder1_Rotation_Direction
Motor R, L detection
-
When this bit is set (1) the motor R, L parameters are detected by automatic calibration. For this procedure the object Nominal_Current (2005.4H) must be set with Nominal_Current of the motor.
-
When this bit is reset (0) the motor R, L parameters are defined with objects Motor_R (2005.6H) and Motor_L (2005.7H).
Enable I2T protection
Continuous motor Open Phase Check
Motor Stall detection (1)
|
|
Notes
|
|